How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE1: | 0.6 |
| BF: | 0.41 | LM: | 8.32 |
| AD: | 6.01 | AE2: | 0.39 |
| T: | 1 | F: | 3.38 |
| BE: | 0.38 in | B: | 7.38 |
| AJ: | 5.88 | U: | 0.75 in |
| I: | 4.34 in | AG: | 7 |
| C: | 8 in | BD: | 5.88 |
| G: | 1.69 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| D: | 2.94 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.000 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.903 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Model Code: | HM226 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1762 |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

