How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | F: | 3.38 |
| AJ: | 7.25 | T: | 1 |
| V: | 1.94 in | AK: | 8.5 |
| L1: | 9.32 in | C: | 8 in |
| U: | 0.75 in | BD: | 9 |
| I: | 4.34 in | B: | 7.38 |
| AE1: | 0.6 | D: | 2.94 |
| BF: | 0.53 | BE1: | 0.5 in |
| AG: | 7 | AE2: | 0.39 |
| Center Distance (in): | 2.625 in | G: | 1.69 |
| AD: | 6.01 |
Technical Specifications
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.000 in | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3.903 | Ratio: | 10:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Output RPM: | 175 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1762 | Product Type: | Right Angle |
| Model Code: | HM226 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

