How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AD: | 6.01 |
| G: | 1.69 | AK: | 4.5 |
| L: | 6.07 in | T: | 1 |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 2.94 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | AE1: | 0.6 |
| BF: | 0.41 | AG: | 7 |
| BE: | 0.38 in | LM: | 8.32 |
| I: | 4.34 in | C: | 8 in |
| B: | 7.38 | AE2: | 0.39 |
| F: | 3.38 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Output RPM: | 175 |
| Thrust Rating - output shaft: | 1762 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 16 |
| Output Diameter (in): | 1.000 in | Input HP @ 1750 RPM: | 3.903 |
| Shaft Seal Material: | Viton | Model Code: | HM226 |
| Ratio: | 10:1 | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

