How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | AE1: | 0.6 |
| U: | 0.75 in | BE: | 0.38 in |
| I: | 4.34 in | AE2: | 0.39 |
| AD: | 6.01 | T: | 1.125 |
| D: | 2.94 | C: | 8 in |
| V: | 1.94 in | L: | 6.07 in |
| F: | 3.38 | B: | 7.38 |
| AK: | 4.5 | LM: | 8.32 |
| G: | 1.69 | BD: | 5.88 |
| BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 18 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.125 in | Thrust Rating - output shaft: | 1762 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 3.903 |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Input Diameter (in): | 0.75 in |
| Model Code: | HM226 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

