How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AJ: | 5.88 |
| AD: | 6.01 | T: | 1.125 |
| BF: | 0.41 | AE1: | 0.6 |
| L: | 6.07 in | AG: | 7 |
| LM: | 8.32 | I: | 4.34 in |
| C: | 8 in | AK: | 4.5 |
| G: | 1.69 | F: | 3.38 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| BE: | 0.38 in | B: | 7.38 |
| BD: | 5.88 | U: | 0.75 in |
| AE2: | 0.39 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | HM226 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.625 | Output RPM: | 175 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.903 | Assembly: | HM-2 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Bore Code: | 18 | Thrust Rating - output shaft: | 1762 |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

