How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AD: | 6.01 |
| AG: | 7 | F: | 3.38 |
| AE2: | 0.39 | U: | 0.75 in |
| I: | 4.34 in | B: | 7.38 |
| BE1: | 0.5 in | BD: | 9 |
| L: | 6.07 in | G: | 1.69 |
| T: | 1.125 | V: | 1.94 in |
| D: | 2.94 | AJ: | 7.25 |
| C: | 8 in | Center Distance (in): | 2.625 in |
| BF: | 0.53 | L1: | 9.32 in |
| AE1: | 0.6 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 2.50 | Bore Code: | 18 |
| Service Factor: | 1 | Model Code: | HM226 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1762 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.903 | Ratio: | 10:1 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

