How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | L: | 6.07 in |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| D: | 2.94 | U: | 0.75 in |
| V: | 1.94 in | AE2: | 0.39 |
| AD: | 6.01 | L1: | 9.32 in |
| T: | 1.125 | G: | 1.69 |
| I: | 4.34 in | AE1: | 0.6 |
| B: | 7.38 | F: | 3.38 |
| C: | 8 in | AK: | 8.5 |
| AG: | 7 | BD: | 9 |
| BE1: | 0.5 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Bore Code: | 18 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.903 | Assembly: | HM-2 |
| Model Code: | HM226 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1762 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

