How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| LM: | 8.32 | C: | 8 in |
| F: | 3.38 | AE2: | 0.39 |
| AE1: | 0.6 | G: | 1.69 |
| T: | 1.125 | I: | 4.34 in |
| BE: | 0.38 in | AD: | 6.01 |
| BD: | 5.88 | U: | 0.75 in |
| BF: | 0.41 | B: | 7.38 |
| AJ: | 5.88 | V: | 1.94 in |
| AK: | 4.5 | D: | 2.94 |
| AG: | 7 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.625 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1762 |
| Output Shaft Assembly Code: | 2 | Model Code: | HM226 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Bore Code: | 18 | Assembly: | HM-2 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 3.903 |
| Input Diameter (in): | 0.75 in | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

