How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | BF: | 0.41 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| D: | 2.94 | AE2: | 0.39 |
| BD: | 5.88 | BE: | 0.38 in |
| U: | 0.75 in | V: | 1.94 in |
| F: | 3.38 | AK: | 4.5 |
| AE1: | 0.6 | LM: | 8.32 |
| G: | 1.69 | AG: | 7 |
| B: | 7.38 | T: | 1.188 |
| L: | 6.07 in | I: | 4.34 in |
| AD: | 6.01 |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.903 |
| Gear Type: | Worm | Bore Code: | 19 |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 175 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.625 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 1762 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Model Code: | HM226 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

