How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 1.94 in |
| C: | 8 in | BD: | 5.88 |
| T: | 1.188 | F: | 3.38 |
| L: | 6.07 in | BF: | 0.41 |
| AE2: | 0.39 | LM: | 8.32 |
| B: | 7.38 | I: | 4.34 in |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| G: | 1.69 | AD: | 6.01 |
| AE1: | 0.6 | U: | 0.75 in |
| D: | 2.94 | AG: | 7 |
| BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.903 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Assembly: | HM-2 | Ratio: | 10:1 |
| Output Diameter (in): | 1.188 in | Thrust Rating - output shaft: | 1762 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM226 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

