Grove Gear HM226-10-2-1.188-180TC-L3
Part #:HM226-10-2-1.188-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | AD: | 6.01 |
| I: | 4.34 in | D: | 2.94 |
| AE2: | 0.39 | C: | 8 in |
| B: | 7.38 | BF: | 0.53 |
| BE1: | 0.5 in | AE1: | 0.6 |
| F: | 3.38 | AK: | 8.5 |
| L: | 6.07 in | BD: | 9 |
| G: | 1.69 | L1: | 9.32 in |
| T: | 1.188 | AG: | 7 |
| V: | 1.94 in |
Technical Specifications
| Gear Type: | Worm | Model Code: | HM226 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 10:1 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1762 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Assembly: | HM-2 | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 3.903 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

