Grove Gear HM226-10-2-1.188-180TC-L4
Part #:HM226-10-2-1.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | T: | 1.188 |
| B: | 7.38 | G: | 1.69 |
| V: | 1.94 in | F: | 3.38 |
| I: | 4.34 in | D: | 2.94 |
| BF: | 0.53 | BE1: | 0.5 in |
| U: | 0.75 in | AD: | 6.01 |
| AK: | 8.5 | AG: | 7 |
| L: | 6.07 in | L1: | 9.32 in |
| AE2: | 0.39 | Center Distance (in): | 2.625 in |
| C: | 8 in | BD: | 9 |
| AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1762 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 3.903 | Assembly: | HM-2 |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 175 | Model Code: | HM226 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

