How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | BD: | 9 |
| L: | 6.07 in | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 1.69 | F: | 3.38 |
| AE2: | 0.39 | AK: | 8.5 |
| V: | 1.94 in | T: | 1.188 |
| Center Distance (in): | 2.625 in | C: | 8 in |
| U: | 0.75 in | AE1: | 0.6 |
| AD: | 6.01 | I: | 4.34 in |
| D: | 2.94 | AG: | 7 |
| L1: | 9.32 in |
Technical Specifications
| Bore Code: | 19 | Thrust Rating - output shaft: | 1762 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Output RPM: | 175 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM226 | Ratio: | 10:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.903 | Assembly: | HM-2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

