How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | C: | 8 in |
| AG: | 7 | V: | 1.94 in |
| AD: | 6.01 | G: | 1.69 |
| AK: | 8.5 | AE2: | 0.39 |
| AE1: | 0.6 | L: | 6.07 in |
| AJ: | 7.25 | L1: | 9.32 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| T: | 1.188 | B: | 7.38 |
| BE1: | 0.5 in | F: | 3.38 |
| BF: | 0.53 | D: | 2.94 |
| U: | 0.75 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 210TC |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Model Code: | HM226 | Bore Code: | 19 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1762 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 3.903 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Ratio Range: | 10:1 | Center Distance (in): | 2.625 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

