Grove Gear HM226-10-2-1.250-180TC
Part #:HM226-10-2-1.250-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | U: | 0.75 in |
| D: | 2.94 | BF: | 0.53 |
| AK: | 8.5 | BE1: | 0.5 in |
| L1: | 9.32 in | I: | 4.34 in |
| AD: | 6.01 | BD: | 9 |
| AE2: | 0.39 | V: | 1.94 in |
| L: | 6.07 in | AE1: | 0.6 |
| T: | 1.25 | B: | 7.38 |
| G: | 1.69 | Center Distance (in): | 2.625 in |
| F: | 3.38 | C: | 8 in |
| AG: | 7 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1762 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Model Code: | HM226 |
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Bore Code: | 20 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 3.903 |
| Product Type: | Right Angle | Output RPM: | 175 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

