Grove Gear HM226-10-2-1.250-180TC-L1
Part #:HM226-10-2-1.250-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | G: | 1.69 |
| AD: | 6.01 | D: | 2.94 |
| AE1: | 0.6 | BD: | 9 |
| AE2: | 0.39 | BF: | 0.53 |
| F: | 3.38 | L: | 6.07 in |
| C: | 8 in | AK: | 8.5 |
| B: | 7.38 | I: | 4.34 in |
| BE1: | 0.5 in | T: | 1.25 |
| U: | 0.75 in | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| V: | 1.94 in |
Technical Specifications
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3.903 | Model Code: | HM226 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1762 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

