Grove Gear HM226-10-2-1.250-180TC-L3
Part #:HM226-10-2-1.250-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | AK: | 8.5 |
| AE2: | 0.39 | I: | 4.34 in |
| AJ: | 7.25 | BD: | 9 |
| BF: | 0.53 | L1: | 9.32 in |
| AG: | 7 | BE1: | 0.5 in |
| AE1: | 0.6 | Center Distance (in): | 2.625 in |
| AD: | 6.01 | V: | 1.94 in |
| T: | 1.25 | B: | 7.38 |
| C: | 8 in | D: | 2.94 |
| U: | 0.75 in | F: | 3.38 |
| L: | 6.07 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1762 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.250 in |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Model Code: | HM226 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.903 |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

