Grove Gear HM226-10-2-1.250-180TC-L4
Part #:HM226-10-2-1.250-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | G: | 1.69 |
| C: | 8 in | B: | 7.38 |
| AE2: | 0.39 | V: | 1.94 in |
| AJ: | 7.25 | AG: | 7 |
| L: | 6.07 in | D: | 2.94 |
| BD: | 9 | U: | 0.75 in |
| L1: | 9.32 in | Center Distance (in): | 2.625 in |
| AD: | 6.01 | BF: | 0.53 |
| T: | 1.25 | BE1: | 0.5 in |
| AE1: | 0.6 | F: | 3.38 |
| AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Output Key: | 1/4 X 3.00 | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Model Code: | HM226 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 3.903 | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 1762 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

