How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AE2: | 0.39 |
| G: | 1.69 | AK: | 8.5 |
| AD: | 6.01 | T: | 1.25 |
| B: | 7.38 | AJ: | 7.25 |
| L1: | 9.32 in | F: | 3.38 |
| BF: | 0.53 | BD: | 9 |
| AG: | 7 | D: | 2.94 |
| AE1: | 0.6 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| C: | 8 in | I: | 4.34 in |
| L: | 6.07 in |
Technical Specifications
| Output Diameter (in): | 1.250 in | Model Code: | HM226 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Bore Code: | 20 |
| Thrust Rating - output shaft: | 1762 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 3.903 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

