How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | C: | 8 in |
| AK: | 8.5 | BD: | 9 |
| AD: | 6.01 | BE1: | 0.5 in |
| G: | 1.69 | U: | 0.75 in |
| B: | 7.38 | T: | 1.25 |
| D: | 2.94 | AE2: | 0.39 |
| I: | 4.34 in | AE1: | 0.6 |
| AG: | 7 | L1: | 9.32 in |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| BF: | 0.53 | V: | 1.94 in |
| F: | 3.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Ratio: | 10:1 | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM226 |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Assembly: | HM-2 | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 3.903 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 1762 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

