How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | BF: | 0.41 |
| B: | 7.38 | I: | 4.34 in |
| AK: | 4.5 | AE2: | 0.39 |
| AE1: | 0.6 | V: | 1.94 in |
| G: | 1.69 | Center Distance (in): | 2.625 in |
| D: | 2.94 | BE: | 0.38 in |
| T: | 1.25 | AG: | 7 |
| C: | 8 in | BD: | 5.88 |
| LM: | 8.32 | U: | 0.75 in |
| AJ: | 5.88 | AD: | 6.01 |
| F: | 3.38 |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.903 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1762 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Model Code: | HM226 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

