Grove Gear HM226-10-2-1.438-140TC-L3
Part #:HM226-10-2-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| AG: | 7 | D: | 2.94 |
| U: | 0.75 in | V: | 1.94 in |
| L: | 6.07 in | BF: | 0.41 |
| AE1: | 0.6 | T: | 1.438 |
| B: | 7.38 | F: | 3.38 |
| AE2: | 0.39 | AD: | 6.01 |
| I: | 4.34 in | C: | 8 in |
| BD: | 5.88 | G: | 1.69 |
| AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.903 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1762 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Ratio: | 10:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Bore Code: | 23 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Model Code: | HM226 |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

