Grove Gear HM226-10-2-1.438-140TC-L4
Part #:HM226-10-2-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | LM: | 8.32 |
| BE: | 0.38 in | T: | 1.438 |
| AE1: | 0.6 | I: | 4.34 in |
| BF: | 0.41 | V: | 1.94 in |
| G: | 1.69 | AK: | 4.5 |
| C: | 8 in | F: | 3.38 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| AG: | 7 | L: | 6.07 in |
| D: | 2.94 | B: | 7.38 |
| AE2: | 0.39 | U: | 0.75 in |
| AJ: | 5.88 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.903 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1762 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Output RPM: | 175 | Model Code: | HM226 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Output Key: | 3/8 X 3.00 | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

