Grove Gear HM226-10-2-1.438-180TC-L1
Part #:HM226-10-2-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | I: | 4.34 in |
| V: | 1.94 in | AD: | 6.01 |
| AE1: | 0.6 | D: | 2.94 |
| L: | 6.07 in | U: | 0.75 in |
| BE1: | 0.5 in | BF: | 0.53 |
| B: | 7.38 | G: | 1.69 |
| L1: | 9.32 in | AJ: | 7.25 |
| AG: | 7 | AE2: | 0.39 |
| C: | 8 in | Center Distance (in): | 2.625 in |
| BD: | 9 | F: | 3.38 |
| AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1762 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM226 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 3.903 | Bore Code: | 23 |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

