Grove Gear HM226-10-2-1.438-180TC-L4
Part #:HM226-10-2-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AJ: | 7.25 |
| AE2: | 0.39 | BD: | 9 |
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| U: | 0.75 in | D: | 2.94 |
| B: | 7.38 | AE1: | 0.6 |
| V: | 1.94 in | BE1: | 0.5 in |
| AD: | 6.01 | BF: | 0.53 |
| G: | 1.69 | AG: | 7 |
| I: | 4.34 in | C: | 8 in |
| F: | 3.38 | AK: | 8.5 |
| T: | 1.438 |
Technical Specifications
| Ratio Range: | 10:1 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.903 |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 1762 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Model Code: | HM226 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

