Grove Gear HM226-10-2-1.438-180TC-L9
Part #:HM226-10-2-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 2.625 in |
| D: | 2.94 | AG: | 7 |
| AD: | 6.01 | F: | 3.38 |
| U: | 0.75 in | BF: | 0.53 |
| BE1: | 0.5 in | AE1: | 0.6 |
| C: | 8 in | AK: | 8.5 |
| AE2: | 0.39 | L1: | 9.32 in |
| L: | 6.07 in | G: | 1.69 |
| V: | 1.94 in | I: | 4.34 in |
| T: | 1.438 |
Technical Specifications
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 180TC |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 1762 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output RPM: | 175 | Model Code: | HM226 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.903 | Service Factor: | 1 |
| Ratio: | 10:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

