How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| I: | 4.34 in | C: | 8 in |
| V: | 1.94 in | U: | 0.75 in |
| Center Distance (in): | 2.625 in | AD: | 6.01 |
| AK: | 8.5 | AE1: | 0.6 |
| G: | 1.69 | T: | 1.438 |
| B: | 7.38 | BF: | 0.53 |
| F: | 3.38 | D: | 2.94 |
| L1: | 9.32 in | L: | 6.07 in |
| BE1: | 0.5 in | AG: | 7 |
| AE2: | 0.39 |
Technical Specifications
| Model Code: | HM226 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.625 | Thrust Rating - output shaft: | 1762 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.903 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Ratio: | 10:1 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

