How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | T: | 1.438 |
| F: | 3.38 | AK: | 8.5 |
| AE1: | 0.6 | AG: | 7 |
| I: | 4.34 in | L: | 6.07 in |
| BF: | 0.53 | L1: | 9.32 in |
| BD: | 9 | U: | 0.75 in |
| B: | 7.38 | D: | 2.94 |
| AJ: | 7.25 | G: | 1.69 |
| Center Distance (in): | 2.625 in | AE2: | 0.39 |
| BE1: | 0.5 in | AD: | 6.01 |
| V: | 1.94 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Thrust Rating - output shaft: | 1762 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 3.903 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Assembly: | HM-2 |
| Model Code: | HM226 | Bore Code: | 23 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

