Grove Gear HM226-10-2-1.438-56C-L1
Part #:HM226-10-2-1.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | F: | 3.38 |
| AG: | 7 | U: | 0.75 in |
| I: | 4.34 in | C: | 8 in |
| AE2: | 0.39 | AD: | 6.01 |
| G: | 1.69 | L: | 6.07 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | AE1: | 0.6 |
| BD: | 5.88 | AJ: | 5.88 |
| AK: | 4.5 | LM: | 8.32 |
| T: | 1.438 | V: | 1.94 in |
| B: | 7.38 |
Technical Specifications
| Thrust Rating - output shaft: | 1762 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.903 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Model Code: | HM226 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

