How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BD: | 5.88 |
| V: | 1.94 in | B: | 7.38 |
| G: | 1.69 | AG: | 7 |
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| AE1: | 0.6 | AK: | 4.5 |
| F: | 3.38 | AD: | 6.01 |
| BF: | 0.41 | L: | 6.07 in |
| AJ: | 5.88 | U: | 0.75 in |
| C: | 8 in | AE2: | 0.39 |
| D: | 2.94 | T: | 1.125 |
| BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 56C | Assembly: | HM-2 |
| Bore Code: | 18 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3.903 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM226 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1762 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

