How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | C: | 8 in |
| AD: | 6.01 | LM: | 8.32 |
| BF: | 0.41 | AE1: | 0.6 |
| AG: | 7 | I: | 4.34 in |
| AE2: | 0.39 | U: | 0.75 in |
| T: | 1.188 | L: | 6.07 in |
| B: | 7.38 | G: | 1.69 |
| D: | 2.94 | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| F: | 3.38 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Ratio: | 10:1 |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Thrust Rating - output shaft: | 1762 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Model Code: | HM226 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 3.903 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

