How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | C: | 8 in |
| U: | 0.75 in | L: | 6.07 in |
| BE: | 0.38 in | V: | 1.94 in |
| AK: | 4.5 | BF: | 0.41 |
| AG: | 7 | LM: | 8.32 |
| AE1: | 0.6 | T: | 1 |
| D: | 2.94 | AE2: | 0.39 |
| AJ: | 5.88 | B: | 7.38 |
| G: | 1.69 | Center Distance (in): | 2.625 in |
| F: | 3.38 | BD: | 5.88 |
| I: | 4.34 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.000 in | Input HP @ 1750 RPM: | 0.386 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Model Code: | HM226 | Bore Code: | 16 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

