How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | BD: | 5.88 |
| LM: | 8.32 | AE1: | 0.6 |
| B: | 7.38 | AJ: | 5.88 |
| AK: | 4.5 | V: | 1.94 in |
| D: | 2.94 | I: | 4.34 in |
| C: | 8 in | BF: | 0.41 |
| AE2: | 0.39 | F: | 3.38 |
| L: | 6.07 in | AD: | 6.01 |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| T: | 1 | G: | 1.69 |
| AG: | 7 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Output RPM: | 17.5 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 100:1 |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 0.386 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2091 |
| Model Code: | HM226 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.000 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

