How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | BF: | 0.41 |
| F: | 3.38 | C: | 8 in |
| BD: | 5.88 | L: | 6.07 in |
| AG: | 7 | LM: | 8.32 |
| B: | 7.38 | AJ: | 5.88 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| V: | 1.94 in | I: | 4.34 in |
| D: | 2.94 | AE2: | 0.39 |
| T: | 1 | BE: | 0.38 in |
| AK: | 4.5 | G: | 1.69 |
| AE1: | 0.6 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.386 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Model Code: | HM226 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Motor Frame Size: | 140TC |
| Ratio Range: | 100:1 to 250:1 | Thrust Rating - output shaft: | 2091 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

