How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | BF: | 0.53 |
| U: | 0.75 in | L1: | 9.32 in |
| AE1: | 0.6 | F: | 3.38 |
| C: | 8 in | V: | 1.94 in |
| AD: | 6.01 | AK: | 8.5 |
| G: | 1.69 | BE1: | 0.5 in |
| B: | 7.38 | AE2: | 0.39 |
| AG: | 7 | D: | 2.94 |
| AJ: | 7.25 | BD: | 9 |
| Center Distance (in): | 2.625 in | T: | 1 |
| I: | 4.34 in |
Technical Specifications
| Model Code: | HM226 | Ratio: | 100:1 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.386 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.625 | Thrust Rating - output shaft: | 2091 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Assembly: | HM-1 | Output Diameter (in): | 1.000 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

