How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| G: | 1.69 | D: | 2.94 |
| AD: | 6.01 | Center Distance (in): | 2.625 in |
| L1: | 9.32 in | AE2: | 0.39 |
| U: | 0.75 in | BE1: | 0.5 in |
| C: | 8 in | L: | 6.07 in |
| T: | 1 | I: | 4.34 in |
| AE1: | 0.6 | AG: | 7 |
| B: | 7.38 | F: | 3.38 |
| V: | 1.94 in | AJ: | 7.25 |
| BD: | 9 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.000 in |
| Model Code: | HM226 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 0.386 | Assembly: | HM-1 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Bore Code: | 16 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

