Grove Gear HM226-100-1-1.000-56C-L2
Part #:HM226-100-1-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AK: | 4.5 |
| I: | 4.34 in | C: | 8 in |
| AE2: | 0.39 | AE1: | 0.6 |
| AG: | 7 | F: | 3.38 |
| D: | 2.94 | BE: | 0.38 in |
| LM: | 8.32 | BF: | 0.41 |
| L: | 6.07 in | AJ: | 5.88 |
| BD: | 5.88 | U: | 0.75 in |
| B: | 7.38 | AD: | 6.01 |
| G: | 1.69 | Center Distance (in): | 2.625 in |
| T: | 1 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.386 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.000 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Ratio: | 100:1 | Model Code: | HM226 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 16 |
| Input Diameter (in): | 0.75 in | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

