Grove Gear HM226-100-1-1.000-56C-L9
Part #:HM226-100-1-1.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 1.69 |
| AK: | 4.5 | V: | 1.94 in |
| AD: | 6.01 | LM: | 8.32 |
| U: | 0.75 in | AE2: | 0.39 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| B: | 7.38 | BF: | 0.41 |
| F: | 3.38 | AE1: | 0.6 |
| C: | 8 in | AG: | 7 |
| BD: | 5.88 | T: | 1 |
| BE: | 0.38 in | L: | 6.07 in |
| I: | 4.34 in |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.000 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Model Code: | HM226 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.386 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

