How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AJ: | 7.25 |
| BF: | 0.53 | AD: | 6.01 |
| T: | 1.125 | BD: | 9 |
| F: | 3.38 | I: | 4.34 in |
| AK: | 8.5 | D: | 2.94 |
| AG: | 7 | C: | 8 in |
| BE1: | 0.5 in | L: | 6.07 in |
| L1: | 9.32 in | AE1: | 0.6 |
| B: | 7.38 | G: | 1.69 |
| AE2: | 0.39 | Center Distance (in): | 2.625 in |
| V: | 1.94 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Model Code: | HM226 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.386 | Gear Type: | Worm |
| Assembly: | HM-1 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 17.5 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Bore Code: | 18 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

