How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | U: | 0.75 in |
| I: | 4.34 in | G: | 1.69 |
| D: | 2.94 | L1: | 9.32 in |
| BD: | 9 | AK: | 8.5 |
| AJ: | 7.25 | F: | 3.38 |
| L: | 6.07 in | B: | 7.38 |
| Center Distance (in): | 2.625 in | AE1: | 0.6 |
| BE1: | 0.5 in | AG: | 7 |
| AD: | 6.01 | V: | 1.94 in |
| T: | 1.125 | C: | 8 in |
| BF: | 0.53 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.386 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Bore Code: | 18 | Thrust Rating - output shaft: | 2091 |
| Assembly: | HM-1 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 2.625 |
| Model Code: | HM226 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

