How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | I: | 4.34 in |
| L: | 6.07 in | T: | 1.188 |
| AJ: | 5.88 | BF: | 0.41 |
| V: | 1.94 in | G: | 1.69 |
| C: | 8 in | B: | 7.38 |
| BD: | 5.88 | D: | 2.94 |
| Center Distance (in): | 2.625 in | AE2: | 0.39 |
| AD: | 6.01 | U: | 0.75 in |
| BE: | 0.38 in | AK: | 4.5 |
| LM: | 8.32 | F: | 3.38 |
| AE1: | 0.6 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Thrust Rating - output shaft: | 2091 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Model Code: | HM226 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.386 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Ratio: | 100:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

