How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | I: | 4.34 in |
| AK: | 4.5 | AJ: | 5.88 |
| U: | 0.75 in | C: | 8 in |
| L: | 6.07 in | D: | 2.94 |
| AE2: | 0.39 | F: | 3.38 |
| AG: | 7 | T: | 1.188 |
| BF: | 0.41 | AD: | 6.01 |
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| AE1: | 0.6 | BD: | 5.88 |
| B: | 7.38 | BE: | 0.38 in |
| V: | 1.94 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.386 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Ratio: | 100:1 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Model Code: | HM226 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

