How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 7 |
| V: | 1.94 in | BD: | 9 |
| T: | 1.188 | AE1: | 0.6 |
| G: | 1.69 | Center Distance (in): | 2.625 in |
| F: | 3.38 | B: | 7.38 |
| AJ: | 7.25 | D: | 2.94 |
| BF: | 0.53 | L: | 6.07 in |
| BE1: | 0.5 in | I: | 4.34 in |
| U: | 0.75 in | AD: | 6.01 |
| C: | 8 in | L1: | 9.32 in |
| AE2: | 0.39 |
Technical Specifications
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM226 | Output RPM: | 17.5 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.386 | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

