Grove Gear HM226-100-1-1.188-56C-L2
Part #:HM226-100-1-1.188-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | BF: | 0.41 |
| L: | 6.07 in | AG: | 7 |
| G: | 1.69 | AE2: | 0.39 |
| AJ: | 5.88 | AK: | 4.5 |
| T: | 1.188 | D: | 2.94 |
| U: | 0.75 in | BD: | 5.88 |
| I: | 4.34 in | B: | 7.38 |
| C: | 8 in | AE1: | 0.6 |
| F: | 3.38 | LM: | 8.32 |
| V: | 1.94 in |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2091 | Ratio: | 100:1 |
| Output Diameter (in): | 1.188 in | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.386 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM226 | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

