How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | U: | 0.75 in |
| B: | 7.38 | AJ: | 5.88 |
| AE2: | 0.39 | BD: | 5.88 |
| AG: | 7 | AD: | 6.01 |
| LM: | 8.32 | I: | 4.34 in |
| T: | 1.25 | L: | 6.07 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| AK: | 4.5 | C: | 8 in |
| BF: | 0.41 | D: | 2.94 |
| F: | 3.38 | G: | 1.69 |
| BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.386 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2091 | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM226 |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

