How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | F: | 3.38 |
| AD: | 6.01 | BE1: | 0.5 in |
| V: | 1.94 in | AE2: | 0.39 |
| L: | 6.07 in | L1: | 9.32 in |
| BF: | 0.53 | U: | 0.75 in |
| C: | 8 in | AE1: | 0.6 |
| AK: | 8.5 | D: | 2.94 |
| AJ: | 7.25 | T: | 1.25 |
| AG: | 7 | G: | 1.69 |
| Center Distance (in): | 2.625 in | BD: | 9 |
| I: | 4.34 in |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | HM226 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.250 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2091 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 17.5 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Bore Code: | 20 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.386 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

