How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | AJ: | 7.25 |
| AE1: | 0.6 | F: | 3.38 |
| D: | 2.94 | BD: | 9 |
| G: | 1.69 | Center Distance (in): | 2.625 in |
| T: | 1.25 | BF: | 0.53 |
| AD: | 6.01 | L1: | 9.32 in |
| BE1: | 0.5 in | C: | 8 in |
| L: | 6.07 in | AG: | 7 |
| AK: | 8.5 | U: | 0.75 in |
| I: | 4.34 in | B: | 7.38 |
| V: | 1.94 in |
Technical Specifications
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Model Code: | HM226 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.386 | Input Style: | Flexible Coupling Input |
| Ratio: | 100:1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

