How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L1: | 9.32 in |
| G: | 1.69 | BD: | 9 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| B: | 7.38 | C: | 8 in |
| AJ: | 7.25 | AE1: | 0.6 |
| L: | 6.07 in | D: | 2.94 |
| V: | 1.94 in | AG: | 7 |
| BE1: | 0.5 in | AD: | 6.01 |
| BF: | 0.53 | T: | 1.25 |
| AE2: | 0.39 | U: | 0.75 in |
| F: | 3.38 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 20 |
| Center Distance (in): | 2.625 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.386 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.250 in | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2091 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Model Code: | HM226 | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

