How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | BD: | 9 |
| AD: | 6.01 | I: | 4.34 in |
| T: | 1.25 | U: | 0.75 in |
| AG: | 7 | C: | 8 in |
| AJ: | 7.25 | L1: | 9.32 in |
| BE1: | 0.5 in | F: | 3.38 |
| AE1: | 0.6 | Center Distance (in): | 2.625 in |
| B: | 7.38 | D: | 2.94 |
| V: | 1.94 in | L: | 6.07 in |
| AK: | 8.5 | BF: | 0.53 |
| G: | 1.69 |
Technical Specifications
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Assembly: | HM-1 |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.386 | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | HM226 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.250 in | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2091 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 851 in/lbs |

