How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | BD: | 5.88 |
| U: | 0.75 in | I: | 4.34 in |
| F: | 3.38 | B: | 7.38 |
| L: | 6.07 in | BE: | 0.38 in |
| C: | 8 in | G: | 1.69 |
| T: | 1.25 | D: | 2.94 |
| AE2: | 0.39 | V: | 1.94 in |
| BF: | 0.41 | AG: | 7 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| AK: | 4.5 | AE1: | 0.6 |
| AD: | 6.01 |
Technical Specifications
| Ratio: | 100:1 | Bore Code: | 20 |
| Output Key: | 1/4 X 3.00 | Model Code: | HM226 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.250 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2091 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.386 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | HM-1 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

